IESNA:LM-63-2002
[TEST]P1390438
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17635.1
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
65.1 86.8 92.2 97.6 103.1 113.9 124.8 135.6 146.5 162.7 184.4 217.0 276.6 341.7 347.2 341.7 347.2 385.1 531.6 873.3 1188.0 1377.8 1399.5 1334.4 
1307.3 949.3 770.3 661.8 602.1 542.5 482.8 406.8 260.4 119.3 48.8 5.4 0.0 0.0 
65.1 86.8 92.2 103.1 108.5 124.8 135.6 157.3 173.6 206.1 282.1 428.5 645.5 770.3 862.5 987.3 1188.0 1621.9 2658.0 4399.3 6417.2 6878.3 
6178.5 5185.8 4909.2 3943.6 2875.0 2039.6 1404.9 998.1 710.6 537.0 255.0 135.6 48.8 5.4 0.0 0.0 
65.1 86.8 92.2 103.1 119.3 135.6 157.3 206.1 314.6 688.9 1307.3 2077.6 2771.9 3542.2 4301.6 5120.7 6108.0 8115.1 12747.6 18302.3 
21388.8 21844.5 21009.1 20168.3 19891.7 19240.7 18020.2 15421.9 10832.7 6135.1 2956.4 1133.7 352.6 179.0 59.7 5.4 0.0 0.0 
65.1 81.4 86.8 103.1 124.8 146.5 189.9 287.5 705.2 1958.2 3444.6 4887.5 6417.2 7518.4 8733.5 9899.7 12096.7 17065.5 23461.0 
29335.7 31250.6 31809.3 31944.9 32639.3 32861.7 33073.2 30436.9 24036.0 18161.2 12622.8 8603.3 2500.7 699.8 200.7 43.4 5.4 0.0 
0.0 
65.1 75.9 86.8 103.1 124.8 151.9 206.1 401.4 1220.5 3173.3 5511.3 7371.9 8847.4 10290.3 12053.3 14006.1 17542.9 24762.9 34852.5 
39967.8 41676.5 42012.8 43374.4 44833.5 44925.8 43331.0 37722.0 30344.7 23482.7 19116.0 12536.0 3883.9 1280.2 271.2 54.2 5.4 0.0 
0.0 
65.1 70.5 81.4 97.6 124.8 151.9 222.4 434.0 1589.4 4019.6 6601.6 8294.1 9758.7 11548.8 13534.1 15980.6 20461.2 28928.9 39441.6 
44475.5 46650.8 47865.8 50111.6 51212.8 51082.6 48462.5 41687.3 33198.0 27898.2 22761.2 13843.3 5429.9 1730.4 265.8 54.2 0.0 
0.0 0.0 
65.1 65.1 75.9 92.2 119.3 146.5 200.7 401.4 1372.4 3428.3 5598.1 7409.9 8749.7 10051.6 11744.1 13767.4 17130.6 24079.4 33968.3 
39333.1 40759.7 41068.9 42181.0 43309.3 43428.6 41546.3 36002.5 29243.5 23097.5 18589.8 12329.9 4041.3 1746.7 363.4 48.8 0.0 0.0 
0.0 
65.1 65.1 75.9 92.2 113.9 141.0 179.0 292.9 813.7 2001.6 3596.4 5088.2 6455.2 7426.1 8413.4 9536.3 11320.9 16051.1 23184.3 
28809.6 30653.9 31039.0 31180.1 31700.8 31944.9 31972.0 29048.2 23395.9 17499.5 12731.3 8619.5 2771.9 1063.2 265.8 38.0 0.0 0.0 
0.0 
65.1 65.1 75.9 86.8 103.1 124.8 146.5 189.9 309.2 764.9 1432.1 2218.6 2929.2 3569.3 4296.2 5071.9 5950.7 8012.0 12422.1 18508.4 
21459.3 21822.8 20824.7 19907.9 19620.4 18682.0 17266.2 14060.3 10143.8 6113.4 3129.9 1269.3 423.1 200.7 59.7 0.0 0.0 0.0 
65.1 59.7 70.5 81.4 92.2 103.1 124.8 135.6 157.3 200.7 292.9 471.9 667.2 775.7 878.8 1041.5 1280.2 1659.9 2544.1 4616.3 6775.2 7192.9 
6221.9 5099.0 4887.5 3699.5 2685.1 1784.7 1198.8 911.3 737.7 585.8 314.6 146.5 43.4 0.0 0.0 0.0 
65.1 59.7 65.1 75.9 86.8 97.6 108.5 119.3 130.2 146.5 168.2 206.1 276.6 341.7 341.7 336.3 352.6 385.1 482.8 873.3 1367.0 1486.3 1339.9 1171.7 
1133.7 851.6 694.3 613.0 569.6 547.9 509.9 455.7 330.9 130.2 38.0 0.0 0.0 0.0 
65.1 59.7 65.1 70.5 81.4 92.2 97.6 108.5 108.5 119.3 130.2 146.5 157.3 189.9 200.7 195.3 173.6 168.2 173.6 179.0 184.4 206.1 238.7 265.8 265.8 309.2 
341.7 363.4 379.7 374.3 368.9 325.5 276.6 157.3 38.0 0.0 0.0 0.0 
65.1 54.2 59.7 65.1 70.5 75.9 81.4 81.4 81.4 86.8 86.8 92.2 97.6 97.6 97.6 103.1 103.1 108.5 103.1 97.6 97.6 97.6 97.6 97.6 103.1 119.3 
135.6 141.0 146.5 157.3 184.4 211.6 206.1 162.7 59.7 0.0 0.0 0.0 
65.1 54.2 54.2 59.7 59.7 59.7 65.1 65.1 65.1 65.1 65.1 70.5 65.1 65.1 65.1 65.1 65.1 65.1 70.5 70.5 75.9 75.9 75.9 81.4 81.4 92.2 
108.5 119.3 124.8 124.8 113.9 97.6 92.2 75.9 43.4 0.0 0.0 0.0 
65.1 48.8 48.8 48.8 48.8 54.2 48.8 48.8 48.8 48.8 48.8 48.8 48.8 48.8 43.4 43.4 43.4 43.4 43.4 38.0 43.4 48.8 59.7 65.1 65.1 70.5 65.1 54.2 48.8 38.0 32.5 27.1 16.3 5.4 0.0 
0.0 0.0 0.0 
65.1 48.8 43.4 43.4 43.4 43.4 43.4 38.0 38.0 38.0 32.5 32.5 27.1 27.1 21.7 21.7 16.3 21.7 27.1 32.5 27.1 16.3 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 48.8 43.4 43.4 38.0 38.0 38.0 32.5 32.5 27.1 21.7 16.3 10.8 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 43.4 38.0 38.0 32.5 32.5 32.5 27.1 27.1 16.3 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 43.4 38.0 32.5 27.1 27.1 21.7 21.7 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 43.4 32.5 27.1 21.7 21.7 16.3 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 38.0 32.5 27.1 21.7 21.7 16.3 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 38.0 32.5 27.1 21.7 16.3 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 38.0 32.5 21.7 16.3 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 38.0 27.1 21.7 16.3 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 38.0 27.1 21.7 16.3 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 38.0 27.1 21.7 16.3 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 43.4 32.5 27.1 16.3 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 48.8 38.0 32.5 27.1 16.3 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 59.7 48.8 43.4 38.0 32.5 27.1 16.3 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.1 70.5 65.1 59.7 54.2 48.8 43.4 38.0 32.5 21.7 16.3 10.8 10.8 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
65.1 75.9 70.5 65.1 59.7 54.2 54.2 48.8 38.0 32.5 21.7 21.7 16.3 16.3 10.8 10.8 10.8 5.4 5.4 5.4 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 0.0 
0.0 0.0 
65.1 81.4 75.9 70.5 65.1 65.1 59.7 54.2 48.8 38.0 32.5 27.1 21.7 21.7 16.3 16.3 16.3 10.8 10.8 10.8 10.8 10.8 10.8 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 10.8 10.8 
5.4 5.4 0.0 
65.1 86.8 81.4 75.9 75.9 70.5 70.5 70.5 59.7 54.2 43.4 38.0 38.0 32.5 27.1 27.1 21.7 21.7 21.7 21.7 21.7 16.3 16.3 16.3 10.8 10.8 10.8 10.8 10.8 10.8 10.8 16.3 16.3 16.3 
16.3 16.3 16.3 0.0 
65.1 86.8 81.4 81.4 81.4 75.9 75.9 75.9 70.5 65.1 59.7 48.8 43.4 43.4 38.0 38.0 32.5 32.5 32.5 32.5 27.1 21.7 21.7 16.3 16.3 16.3 16.3 16.3 16.3 16.3 16.3 16.3 16.3 16.3 
16.3 16.3 16.3 0.0 
65.1 81.4 75.9 75.9 75.9 75.9 75.9 75.9 75.9 65.1 59.7 54.2 54.2 48.8 48.8 43.4 43.4 43.4 43.4 38.0 38.0 32.5 27.1 21.7 21.7 16.3 16.3 16.3 16.3 16.3 16.3 16.3 16.3 
16.3 16.3 16.3 16.3 0.0 
65.1 81.4 75.9 75.9 70.5 70.5 70.5 65.1 65.1 65.1 59.7 59.7 59.7 54.2 54.2 54.2 54.2 54.2 59.7 65.1 59.7 48.8 43.4 38.0 38.0 32.5 32.5 27.1 27.1 
32.5 27.1 21.7 16.3 16.3 10.8 10.8 10.8 0.0 
65.1 75.9 75.9 70.5 70.5 70.5 70.5 70.5 65.1 65.1 65.1 65.1 65.1 65.1 65.1 70.5 70.5 70.5 70.5 70.5 70.5 75.9 86.8 97.6 103.1 103.1 
92.2 81.4 75.9 65.1 59.7 54.2 48.8 32.5 21.7 10.8 5.4 0.0 
65.1 81.4 75.9 75.9 75.9 75.9 81.4 75.9 75.9 75.9 81.4 81.4 81.4 81.4 81.4 86.8 86.8 92.2 92.2 97.6 97.6 103.1 103.1 108.5 108.5 119.3 
135.6 146.5 146.5 141.0 135.6 124.8 119.3 103.1 65.1 10.8 5.4 0.0 
65.1 81.4 86.8 86.8 86.8 92.2 92.2 97.6 97.6 97.6 103.1 108.5 108.5 108.5 113.9 119.3 124.8 130.2 124.8 119.3 113.9 119.3 119.3 124.8 130.2 151.9 
168.2 173.6 184.4 195.3 222.4 249.5 238.7 195.3 70.5 10.8 0.0 0.0 
65.1 86.8 92.2 92.2 97.6 108.5 113.9 119.3 124.8 135.6 146.5 157.3 173.6 200.7 217.0 206.1 195.3 189.9 189.9 200.7 206.1 227.8 287.5 303.8 309.2 341.7 
363.4 374.3 379.7 363.4 347.2 314.6 260.4 141.0 54.2 5.4 0.0 0.0 
65.1 86.8 92.2 97.6 103.1 113.9 124.8 135.6 146.5 162.7 184.4 217.0 276.6 341.7 347.2 341.7 347.2 385.1 531.6 873.3 1188.0 1377.8 1399.5 1334.4 
1307.3 949.3 770.3 661.8 602.1 542.5 482.8 406.8 260.4 119.3 48.8 5.4 0.0 0.0 
